IESNA:LM-63-2002
[TEST]P1384904
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2506-460-12)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SB1B-727-U-SLR
[LUMINAIRE] VALET TUNNEL HIGH DENSITY LED ARRAYS 1SQUARE 40W 70CRI 2700K FIXTURE w/ 90° Spill Light Eliminator RIGHT OPTIC
[LAMP] (26) 2700K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.33A 40.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]2700K
[_THDi]5.3%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Recessed, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]4517.9
TILT=NONE
26 -1 1 37 73 1 1 0.5000 0.5000 0.0000
1.000 1 40.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180 185 190 195
200 205 210 215 220 225 230 235 240 245
250 255 260 265 270 275 280 285 290 295
300 305 310 315 320 325 330 335 340 345
350 355 360
720.4 778.4 831.4 885.0 918.7 935.8 944.1 946.3 953.5 961.3 
973.4 991.1 1015.9 1046.3 1097.7 1162.9 1259.0 1393.8 1561.2 1721.4 
1907.0 2145.1 2429.7 2719.7 2937.3 2847.3 2543.5 2258.4 1985.5 1704.3 
1395.5 928.1 544.7 272.4 61.9 5.0 0.0 
720.4 771.3 818.9 864.0 893.6 910.9 918.8 922.7 929.7 939.4 
954.5 976.6 1004.6 1039.3 1088.9 1152.4 1238.4 1350.1 1491.0 1632.6 
1786.6 1953.9 2121.9 2263.0 2326.2 2186.0 1885.5 1619.3 1375.7 1142.3 
912.1 598.4 343.1 171.9 40.9 4.9 0.0 
720.4 764.4 806.6 843.0 868.4 885.9 893.6 899.2 905.8 917.6 
935.6 962.1 993.3 1032.2 1080.0 1141.9 1217.6 1306.2 1420.9 1543.8 
1666.2 1762.5 1814.2 1806.5 1715.0 1524.7 1227.5 980.3 765.9 580.3 
428.7 268.7 141.4 71.6 19.9 4.6 0.0 
720.4 758.0 793.5 823.3 843.9 858.4 865.7 869.3 873.7 882.4 
897.2 918.8 944.5 974.6 1006.7 1045.8 1090.5 1140.0 1207.2 1276.3 
1336.5 1365.0 1357.5 1316.5 1218.3 1057.3 829.3 645.4 494.5 371.8 
275.6 178.1 98.4 52.9 16.8 4.5 0.0 
720.4 751.5 780.6 803.5 819.3 830.9 837.7 839.5 841.7 847.2 
858.7 875.6 895.5 917.1 933.4 949.7 963.5 973.6 993.5 1008.8 
1006.8 967.3 900.7 826.5 721.5 589.8 431.1 310.5 223.2 163.3 
122.4 87.5 55.5 34.3 13.8 4.4 0.0 
720.4 745.1 767.9 785.8 797.5 806.5 811.4 809.4 806.5 804.1 
803.9 806.0 810.5 815.6 814.4 811.0 803.3 789.9 780.7 770.0 
751.8 714.4 664.9 613.1 547.6 464.5 365.1 279.1 212.1 163.1 
121.6 88.2 56.1 34.4 14.5 4.6 0.0 
720.4 738.6 755.2 768.1 775.6 782.0 785.0 779.5 771.2 761.0 
749.1 736.4 725.7 714.3 695.5 672.3 643.0 606.0 567.9 531.2 
496.6 461.6 428.9 399.7 373.7 339.2 298.9 247.7 201.1 163.0 
121.0 88.6 56.6 34.5 15.2 5.0 0.0 
720.4 732.4 743.1 752.3 757.4 761.9 762.4 753.1 736.5 717.5 
694.9 671.7 651.4 633.8 613.7 591.3 564.7 533.0 500.7 468.7 
440.2 414.6 393.1 375.0 356.3 329.5 296.8 253.6 209.8 169.6 
128.8 97.2 65.6 38.9 18.1 5.5 0.0 
720.4 726.1 731.2 736.4 739.2 741.9 739.7 726.8 701.8 674.0 
640.6 606.8 577.3 553.3 531.7 510.5 486.4 459.9 433.7 406.4 
383.6 367.7 357.1 350.2 339.0 319.9 294.8 259.4 218.5 176.2 
136.8 105.8 74.6 43.3 21.0 6.1 0.0 
720.4 719.8 718.7 719.8 721.5 722.6 718.2 701.6 668.5 634.2 
595.0 560.2 532.0 511.6 499.4 485.0 466.3 445.8 421.0 391.7 
363.5 342.0 331.5 328.7 322.1 312.7 292.8 262.4 217.7 167.4 
140.3 116.0 88.9 51.4 25.4 6.6 0.0 
720.4 714.3 708.0 706.9 707.7 709.1 706.2 691.4 662.0 628.1 
594.4 562.9 535.0 511.6 492.6 472.0 449.9 425.6 400.9 372.9 
344.9 322.1 308.0 300.0 293.3 285.3 270.1 246.9 210.1 172.1 
143.4 116.6 88.4 53.6 26.7 7.7 0.0 
720.4 708.3 697.4 694.0 694.1 697.8 699.0 690.4 668.3 637.4 
604.5 572.6 542.5 514.8 489.9 464.9 439.3 412.1 386.9 361.1 
335.2 314.8 299.9 288.5 279.0 266.5 249.9 229.2 199.5 169.7 
142.1 113.7 84.9 53.6 27.0 8.4 0.0 
720.4 702.5 687.0 681.2 680.6 686.7 691.7 689.5 674.5 646.6 
614.5 582.3 550.0 518.0 487.3 457.6 428.7 398.6 373.2 349.1 
325.4 307.4 291.7 277.1 264.6 247.7 229.8 211.3 188.9 167.4 
140.9 110.7 81.2 53.6 27.1 9.1 0.0 
720.4 697.8 678.4 670.0 669.1 678.6 691.0 700.4 696.0 674.5 
640.4 601.5 563.9 527.0 493.2 460.5 428.5 397.2 371.0 347.8 
327.0 312.6 299.0 284.4 269.5 248.4 227.6 206.7 186.1 165.3 
139.3 109.2 80.0 52.8 25.9 9.7 0.0 
720.4 693.3 669.8 658.7 657.6 670.7 690.3 711.3 717.3 702.5 
666.2 620.7 577.9 536.1 499.2 463.2 428.1 395.8 368.8 346.4 
328.7 317.7 306.3 291.7 274.2 248.8 225.4 202.2 183.2 163.3 
137.9 107.4 78.7 51.9 24.5 10.2 0.0 
720.4 689.3 662.7 649.2 647.6 661.4 687.1 717.6 734.3 727.0 
692.7 641.9 592.2 546.8 507.8 470.6 435.2 402.7 374.8 352.7 
335.7 324.0 313.9 300.0 282.7 258.4 234.5 210.6 190.0 168.5 
141.9 111.0 81.3 51.4 23.0 10.8 0.0 
720.4 685.3 655.4 639.7 637.5 652.1 683.9 723.9 751.3 751.5 
719.1 663.2 606.6 557.4 516.5 477.9 442.2 409.7 381.0 359.1 
342.5 330.4 321.5 308.3 291.1 267.9 243.6 219.0 196.9 173.7 
145.8 114.7 84.0 50.8 21.2 11.3 0.0 
720.4 680.5 649.0 631.8 627.0 639.6 672.3 715.9 750.4 757.8 
730.8 676.3 617.1 563.3 521.0 484.2 450.1 418.1 390.1 369.3 
350.5 338.6 329.3 316.0 299.2 274.6 248.8 223.3 200.6 176.9 
148.3 117.0 84.9 49.7 20.9 10.9 0.0 
720.4 675.6 642.5 623.7 616.5 627.0 660.7 707.7 749.7 764.0 
742.5 689.5 627.6 569.0 525.4 490.6 458.0 426.5 399.4 379.5 
358.5 346.9 337.0 323.7 307.2 281.2 254.1 227.6 204.4 180.1 
150.8 119.3 85.6 48.6 20.4 10.5 0.0 
720.4 672.2 637.4 616.1 608.1 615.6 645.0 685.6 720.8 735.7 
719.2 675.2 618.2 561.7 519.3 486.2 457.2 428.1 403.3 383.6 
366.2 354.9 344.5 332.5 316.0 289.6 261.4 232.6 208.4 183.9 
154.7 122.5 88.3 51.3 20.3 10.1 0.0 
720.4 668.7 632.2 608.6 599.7 604.4 629.2 663.5 691.9 707.4 
695.9 660.9 608.8 554.4 513.2 481.7 456.3 429.8 407.2 387.8 
373.7 363.0 351.9 341.2 324.8 298.1 268.7 237.6 212.4 187.6 
158.6 125.7 90.8 53.9 20.1 9.7 0.0 
720.4 666.4 628.0 603.7 592.4 595.4 616.4 644.4 666.8 676.4 
665.8 636.6 591.3 542.9 502.9 473.0 448.0 423.0 401.0 383.6 
372.9 364.2 353.6 342.5 326.6 300.6 271.3 240.4 213.9 188.5 
160.2 126.2 90.8 54.8 20.9 8.8 0.0 
720.4 664.0 623.7 598.9 585.4 586.5 603.5 625.4 641.7 645.5 
635.9 612.3 574.0 531.5 492.8 464.3 439.7 416.0 394.7 379.5 
372.1 365.5 355.2 343.8 328.4 303.3 273.8 243.3 215.5 189.5 
161.9 126.8 90.8 55.8 21.5 8.0 0.0 
720.4 662.9 621.9 596.0 581.3 581.4 596.4 615.0 627.8 629.1 
618.6 597.1 562.6 524.4 487.7 458.3 431.1 406.0 383.5 369.9 
364.5 360.0 351.2 339.6 325.1 301.7 273.0 241.9 213.2 186.1 
157.0 122.6 87.7 54.4 21.2 7.3 0.0 
720.4 661.8 620.1 593.1 577.3 576.5 589.1 604.6 614.1 612.7 
601.3 581.7 551.3 517.3 482.6 452.1 422.6 396.1 372.3 360.2 
356.9 354.4 347.2 335.3 321.7 300.3 272.4 240.3 211.0 182.5 
152.3 118.4 84.5 53.0 21.0 6.6 0.0 
720.4 660.9 618.8 591.0 575.1 573.2 585.0 600.9 608.6 607.5 
596.0 576.1 547.8 515.0 480.7 448.8 418.1 389.1 364.1 352.9 
350.0 348.5 342.7 332.0 318.7 296.8 269.8 237.7 205.1 175.6 
144.9 114.0 82.3 50.6 20.1 6.2 0.0 
720.4 660.2 617.6 588.9 572.9 569.9 581.0 597.2 603.0 602.2 
590.6 570.3 544.2 512.7 479.0 445.5 413.4 382.3 355.8 345.6 
343.1 342.5 338.3 328.7 315.4 293.3 267.4 235.1 199.1 168.5 
137.6 109.6 80.1 48.1 19.3 5.7 0.0 
720.4 659.6 616.5 587.8 571.2 567.9 577.9 595.5 601.1 600.0 
588.9 566.8 542.5 511.6 477.3 443.1 411.0 377.9 350.2 340.3 
338.1 338.1 334.8 327.0 312.7 289.5 263.0 234.2 192.3 161.3 
132.6 107.2 78.4 46.4 18.8 5.5 0.0 
720.4 660.2 617.6 588.9 572.9 569.9 581.0 597.2 603.0 602.2 
590.6 570.3 544.2 512.7 479.0 445.5 413.4 382.3 355.8 345.6 
343.1 342.5 338.3 328.7 315.4 293.3 267.4 235.1 199.1 168.5 
137.6 109.6 80.1 48.1 19.3 5.7 0.0 
720.4 660.9 618.8 591.0 575.1 573.2 585.0 600.9 608.6 607.5 
596.0 576.1 547.8 515.0 480.7 448.8 418.1 389.1 364.1 352.9 
350.0 348.5 342.7 332.0 318.7 296.8 269.8 237.7 205.1 175.6 
144.9 114.0 82.3 50.6 20.1 6.2 0.0 
720.4 661.8 620.1 593.1 577.3 576.5 589.1 604.6 614.1 612.7 
601.3 581.7 551.3 517.3 482.6 452.1 422.6 396.1 372.3 360.2 
356.9 354.4 347.2 335.3 321.7 300.3 272.4 240.3 211.0 182.5 
152.3 118.4 84.5 53.0 21.0 6.6 0.0 
720.4 662.9 621.9 596.0 581.3 581.4 596.4 615.0 627.8 629.1 
618.6 597.1 562.6 524.4 487.7 458.3 431.1 406.0 383.5 369.9 
364.5 360.0 351.2 339.6 325.1 301.7 273.0 241.9 213.2 186.1 
157.0 122.6 87.7 54.4 21.2 7.3 0.0 
720.4 664.0 623.7 598.9 585.4 586.5 603.5 625.4 641.7 645.5 
635.9 612.3 574.0 531.5 492.8 464.3 439.7 416.0 394.7 379.5 
372.1 365.5 355.2 343.8 328.4 303.3 273.8 243.3 215.5 189.5 
161.9 126.8 90.8 55.8 21.5 8.0 0.0 
720.4 666.4 628.0 603.7 592.4 595.4 616.4 644.4 666.8 676.4 
665.8 636.6 591.3 542.9 502.9 473.0 448.0 423.0 401.0 383.6 
372.9 364.2 353.6 342.5 326.6 300.6 271.3 240.4 213.9 188.5 
160.2 126.2 90.8 54.8 20.9 8.8 0.0 
720.4 668.7 632.2 608.6 599.7 604.4 629.2 663.5 691.9 707.4 
695.9 660.9 608.8 554.4 513.2 481.7 456.3 429.8 407.2 387.8 
373.7 363.0 351.9 341.2 324.8 298.1 268.7 237.6 212.4 187.6 
158.6 125.7 90.8 53.9 20.1 9.7 0.0 
720.4 672.2 637.4 616.1 608.1 615.6 645.0 685.6 720.8 735.7 
719.2 675.2 618.2 561.7 519.3 486.2 457.2 428.1 403.3 383.6 
366.2 354.9 344.5 332.5 316.0 289.6 261.4 232.6 208.4 183.9 
154.7 122.5 88.3 51.3 20.3 10.1 0.0 
720.4 675.6 642.5 623.7 616.5 627.0 660.7 707.7 749.7 764.0 
742.5 689.5 627.6 569.0 525.4 490.6 458.0 426.5 399.4 379.5 
358.5 346.9 337.0 323.7 307.2 281.2 254.1 227.6 204.4 180.1 
150.8 119.3 85.6 48.6 20.4 10.5 0.0 
720.4 680.5 649.0 631.8 627.0 639.6 672.3 715.9 750.4 757.8 
730.8 676.3 617.1 563.3 521.0 484.2 450.1 418.1 390.1 369.3 
350.5 338.6 329.3 316.0 299.2 274.6 248.8 223.3 200.6 176.9 
148.3 117.0 84.9 49.7 20.9 10.9 0.0 
720.4 685.3 655.4 639.7 637.5 652.1 683.9 723.9 751.3 751.5 
719.1 663.2 606.6 557.4 516.5 477.9 442.2 409.7 381.0 359.1 
342.5 330.4 321.5 308.3 291.1 267.9 243.6 219.0 196.9 173.7 
145.8 114.7 84.0 50.8 21.2 11.3 0.0 
720.4 689.3 662.7 649.2 647.6 661.4 687.1 717.6 734.3 727.0 
692.7 641.9 592.2 546.8 507.8 470.6 435.2 402.7 374.8 352.7 
335.7 324.0 313.9 300.0 282.7 258.4 234.5 210.6 190.0 168.5 
141.9 111.0 81.3 51.4 23.0 10.8 0.0 
720.4 693.3 669.8 658.7 657.6 670.7 690.3 711.3 717.3 702.5 
666.2 620.7 577.9 536.1 499.2 463.2 428.1 395.8 368.8 346.4 
328.7 317.7 306.3 291.7 274.2 248.8 225.4 202.2 183.2 163.3 
137.9 107.4 78.7 51.9 24.5 10.2 0.0 
720.4 697.8 678.4 670.0 669.1 678.6 691.0 700.4 696.0 674.5 
640.4 601.5 563.9 527.0 493.2 460.5 428.5 397.2 371.0 347.8 
327.0 312.6 299.0 284.4 269.5 248.4 227.6 206.7 186.1 165.3 
139.3 109.2 80.0 52.8 25.9 9.7 0.0 
720.4 702.5 687.0 681.2 680.6 686.7 691.7 689.5 674.5 646.6 
614.5 582.3 550.0 518.0 487.3 457.6 428.7 398.6 373.2 349.1 
325.4 307.4 291.7 277.1 264.6 247.7 229.8 211.3 188.9 167.4 
140.9 110.7 81.2 53.6 27.1 9.1 0.0 
720.4 708.3 697.4 694.0 694.1 697.8 699.0 690.4 668.3 637.4 
604.5 572.6 542.5 514.8 489.9 464.9 439.3 412.1 386.9 361.1 
335.2 314.8 299.9 288.5 279.0 266.5 249.9 229.2 199.5 169.7 
142.1 113.7 84.9 53.6 27.0 8.4 0.0 
720.4 714.3 708.0 706.9 707.7 709.1 706.2 691.4 662.0 628.1 
594.4 562.9 535.0 511.6 492.6 472.0 449.9 425.6 400.9 372.9 
344.9 322.1 308.0 300.0 293.3 285.3 270.1 246.9 210.1 172.1 
143.4 116.6 88.4 53.6 26.7 7.7 0.0 
720.4 719.8 718.7 719.8 721.5 722.6 718.2 701.6 668.5 634.2 
595.0 560.2 532.0 511.6 499.4 485.0 466.3 445.8 421.0 391.7 
363.5 342.0 331.5 328.7 322.1 312.7 292.8 262.4 217.7 167.4 
140.3 116.0 88.9 51.4 25.4 6.6 0.0 
720.4 726.1 731.2 736.4 739.2 741.9 739.7 726.8 701.8 674.0 
640.6 606.8 577.3 553.3 531.7 510.5 486.4 459.9 433.7 406.4 
383.6 367.7 357.1 350.2 339.0 319.9 294.8 259.4 218.5 176.2 
136.8 105.8 74.6 43.3 21.0 6.1 0.0 
720.4 732.4 743.1 752.3 757.4 761.9 762.4 753.1 736.5 717.5 
694.9 671.7 651.4 633.8 613.7 591.3 564.7 533.0 500.7 468.7 
440.2 414.6 393.1 375.0 356.3 329.5 296.8 253.6 209.8 169.6 
128.8 97.2 65.6 38.9 18.1 5.5 0.0 
720.4 738.6 755.2 768.1 775.6 782.0 785.0 779.5 771.2 761.0 
749.1 736.4 725.7 714.3 695.5 672.3 643.0 606.0 567.9 531.2 
496.6 461.6 428.9 399.7 373.7 339.2 298.9 247.7 201.1 163.0 
121.0 88.6 56.6 34.5 15.2 5.0 0.0 
720.4 745.1 767.9 785.8 797.5 806.5 811.4 809.4 806.5 804.1 
803.9 806.0 810.5 815.6 814.4 811.0 803.3 789.9 780.7 770.0 
751.8 714.4 664.9 613.1 547.6 464.5 365.1 279.1 212.1 163.1 
121.6 88.2 56.1 34.4 14.5 4.6 0.0 
720.4 751.5 780.6 803.5 819.3 830.9 837.7 839.5 841.7 847.2 
858.7 875.6 895.5 917.1 933.4 949.7 963.5 973.6 993.5 1008.8 
1006.8 967.3 900.7 826.5 721.5 589.8 431.1 310.5 223.2 163.3 
122.4 87.5 55.5 34.3 13.8 4.4 0.0 
720.4 758.0 793.5 823.3 843.9 858.4 865.7 869.3 873.7 882.4 
897.2 918.8 944.5 974.6 1006.7 1045.8 1090.5 1140.0 1207.2 1276.3 
1336.5 1365.0 1357.5 1316.5 1218.3 1057.3 829.3 645.4 494.5 371.8 
275.6 178.1 98.4 52.9 16.8 4.5 0.0 
720.4 764.4 806.6 843.0 868.4 885.9 893.6 899.2 905.8 917.6 
935.6 962.1 993.3 1032.2 1080.0 1141.9 1217.6 1306.2 1420.9 1543.8 
1666.2 1762.5 1814.2 1806.5 1715.0 1524.7 1227.5 980.3 765.9 580.3 
428.7 268.7 141.4 71.6 19.9 4.6 0.0 
720.4 771.3 818.9 864.0 893.6 910.9 918.8 922.7 929.7 939.4 
954.5 976.6 1004.6 1039.3 1088.9 1152.4 1238.4 1350.1 1491.0 1632.6 
1786.6 1953.9 2121.9 2263.0 2326.2 2186.0 1885.5 1619.3 1375.7 1142.3 
912.1 598.4 343.1 171.9 40.9 4.9 0.0 
720.4 778.4 831.4 885.0 918.7 935.8 944.1 946.3 953.5 961.3 
973.4 991.1 1015.9 1046.3 1097.7 1162.9 1259.0 1393.8 1561.2 1721.4 
1907.0 2145.1 2429.7 2719.7 2937.3 2847.3 2543.5 2258.4 1985.5 1704.3 
1395.5 928.1 544.7 272.4 61.9 5.0 0.0 
720.4 781.2 843.9 899.8 936.1 952.5 954.0 949.8 948.0 945.7 
946.7 950.2 961.7 977.8 1011.0 1061.6 1145.2 1273.5 1444.1 1622.9 
1818.4 2047.8 2307.6 2605.3 2874.4 2959.9 2723.0 2416.6 2160.7 1912.7 
1630.6 1131.6 703.9 359.8 84.6 5.1 0.0 
720.4 783.9 856.3 914.6 953.5 969.2 963.7 953.3 942.5 930.1 
919.8 909.3 907.3 909.3 924.2 960.1 1031.4 1153.3 1327.0 1524.2 
1729.7 1950.4 2185.5 2491.0 2811.4 3072.5 2902.5 2574.9 2336.0 2121.2 
1865.6 1335.3 863.1 447.3 107.4 5.3 0.0 
720.4 786.9 864.7 927.4 965.9 978.8 967.8 945.9 922.8 897.1 
875.2 854.1 841.3 835.3 842.1 875.6 951.4 1088.8 1281.9 1498.5 
1724.7 1954.3 2184.8 2463.8 2767.9 3069.3 3026.1 2676.0 2408.2 2151.8 
1886.0 1381.1 869.1 460.7 129.4 5.4 0.0 
720.4 790.0 873.1 940.3 978.4 988.3 971.8 938.6 903.2 864.0 
830.7 798.8 775.1 761.3 760.2 791.1 871.5 1024.2 1236.9 1472.8 
1719.8 1958.1 2184.1 2436.5 2724.4 3066.1 3149.5 2777.1 2480.5 2182.4 
1906.5 1427.0 875.1 474.2 151.4 5.5 0.0 
720.4 791.8 879.5 948.4 986.0 993.2 969.4 925.3 878.4 830.0 
790.7 755.5 729.8 715.1 717.3 761.9 869.8 1062.9 1323.0 1615.9 
1910.4 2184.5 2444.2 2708.5 3003.8 3367.6 3514.0 3187.8 2829.4 2436.3 
1985.6 1479.7 914.6 498.4 176.8 5.6 0.0 
720.4 793.5 885.9 956.6 993.5 997.9 967.0 912.1 853.5 796.1 
750.8 712.1 684.5 669.0 674.5 732.8 868.2 1101.6 1409.0 1759.0 
2100.9 2410.9 2704.5 2980.4 3283.2 3669.1 3878.4 3598.6 3178.2 2690.2 
2064.8 1532.5 954.1 522.6 202.2 5.7 0.0 
720.4 795.4 889.5 961.4 997.3 999.7 963.6 902.1 836.8 776.8 
729.9 692.2 665.0 650.3 660.8 732.8 886.8 1155.3 1503.9 1898.1 
2280.5 2628.0 2971.3 3275.0 3587.5 3985.6 4208.1 3972.7 3474.2 2847.9 
2104.9 1529.7 994.4 533.9 199.3 6.1 0.0 
720.4 797.2 893.3 966.2 1001.0 1001.3 960.1 892.2 820.0 757.7 
709.1 672.3 645.5 631.8 647.2 732.8 905.5 1209.0 1598.8 2037.2 
2460.0 2845.1 3238.2 3569.7 3891.6 4302.2 4537.8 4346.9 3770.1 3005.5 
2145.1 1527.0 1034.7 545.3 196.4 6.4 0.0 
720.4 798.8 893.9 967.9 1002.1 999.9 957.9 885.0 809.9 746.9 
697.2 661.8 634.2 622.1 641.9 737.0 913.7 1244.1 1666.2 2119.2 
2560.0 2957.8 3388.7 3727.9 4049.4 4443.9 4682.5 4495.8 3828.4 2878.2 
2072.8 1425.3 970.1 490.6 165.7 6.6 0.0 
720.4 797.2 893.3 966.2 1001.0 1001.3 960.1 892.2 820.0 757.7 
709.1 672.3 645.5 631.8 647.2 732.8 905.5 1209.0 1598.8 2037.2 
2460.0 2845.1 3238.2 3569.7 3891.6 4302.2 4537.8 4346.9 3770.1 3005.5 
2145.1 1527.0 1034.7 545.3 196.4 6.4 0.0 
720.4 795.4 889.5 961.4 997.3 999.7 963.6 902.1 836.8 776.8 
729.9 692.2 665.0 650.3 660.8 732.8 886.8 1155.3 1503.9 1898.1 
2280.5 2628.0 2971.3 3275.0 3587.5 3985.6 4208.1 3972.7 3474.2 2847.9 
2104.9 1529.7 994.4 533.9 199.3 6.1 0.0 
720.4 793.5 885.9 956.6 993.5 997.9 967.0 912.1 853.5 796.1 
750.8 712.1 684.5 669.0 674.5 732.8 868.2 1101.6 1409.0 1759.0 
2100.9 2410.9 2704.5 2980.4 3283.2 3669.1 3878.4 3598.6 3178.2 2690.2 
2064.8 1532.5 954.1 522.6 202.2 5.7 0.0 
720.4 791.8 879.5 948.4 986.0 993.2 969.4 925.3 878.4 830.0 
790.7 755.5 729.8 715.1 717.3 761.9 869.8 1062.9 1323.0 1615.9 
1910.4 2184.5 2444.2 2708.5 3003.8 3367.6 3514.0 3187.8 2829.4 2436.3 
1985.6 1479.7 914.6 498.4 176.8 5.6 0.0 
720.4 790.0 873.1 940.3 978.4 988.3 971.8 938.6 903.2 864.0 
830.7 798.8 775.1 761.3 760.2 791.1 871.5 1024.2 1236.9 1472.8 
1719.8 1958.1 2184.1 2436.5 2724.4 3066.1 3149.5 2777.1 2480.5 2182.4 
1906.5 1427.0 875.1 474.2 151.4 5.5 0.0 
720.4 786.9 864.7 927.4 965.9 978.8 967.8 945.9 922.8 897.1 
875.2 854.1 841.3 835.3 842.1 875.6 951.4 1088.8 1281.9 1498.5 
1724.7 1954.3 2184.8 2463.8 2767.9 3069.3 3026.1 2676.0 2408.2 2151.8 
1886.0 1381.1 869.1 460.7 129.4 5.4 0.0 
720.4 783.9 856.3 914.6 953.5 969.2 963.7 953.3 942.5 930.1 
919.8 909.3 907.3 909.3 924.2 960.1 1031.4 1153.3 1327.0 1524.2 
1729.7 1950.4 2185.5 2491.0 2811.4 3072.5 2902.5 2574.9 2336.0 2121.2 
1865.6 1335.3 863.1 447.3 107.4 5.3 0.0 
720.4 781.2 843.9 899.8 936.1 952.5 954.0 949.8 948.0 945.7 
946.7 950.2 961.7 977.8 1011.0 1061.6 1145.2 1273.5 1444.1 1622.9 
1818.4 2047.8 2307.6 2605.3 2874.4 2959.9 2723.0 2416.6 2160.7 1912.7 
1630.6 1131.6 703.9 359.8 84.6 5.1 0.0 
720.4 778.4 831.4 885.0 918.7 935.8 944.1 946.3 953.5 961.3 
973.4 991.1 1015.9 1046.3 1097.7 1162.9 1259.0 1393.8 1561.2 1721.4 
1907.0 2145.1 2429.7 2719.7 2937.3 2847.3 2543.5 2258.4 1985.5 1704.3 
1395.5 928.1 544.7 272.4 61.9 5.0 0.0 
